IESNA:LM-63-2002
[TEST]P1198445
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-830-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 3000K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6703
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
982.7 1006.2 1019 1007.6 969.2 891.3 829.1 827.3 858.6 902
967.1 1053.9 1167 1321.4 1494.2 1660.7 1832.8 2019.9 2229.4 2410.4
2497.6 2452.1 2282.4 1973.3 1443.3 923.7 632.4 459.5 335.1 248.3
179.6 137.3 110.3 81.1 46.2 16.4 0
982.7 1011.9 1025.1 1014.4 976.7 899.2 835.8 830.2 859.7 901.3
963.5 1048.2 1156.7 1305.3 1481.4 1649.6 1824.3 2013.5 2225.5 2413.6
2514.3 2483.7 2326.9 2045.5 1540.1 983.5 670.8 488.7 355.7 262.5
190.3 145.5 115.6 90 52.3 21.3 0
982.7 1010.1 1024.4 1016.5 984.2 915.2 847.9 837.6 863.9 905.6
962.5 1044.3 1151 1290.1 1465 1657.5 1825.3 1992.2 2205.6 2411.2
2538.8 2550.6 2437.8 2145.1 1663.9 1097.3 775 577.6 430.4 312.6
227.3 169.7 128.8 108.8 65.8 23.1 0
982.7 1008.4 1025.8 1025.1 1004.4 954.6 888.5 856.8 867.9 902
954.3 1025.4 1118.3 1236.3 1382.2 1545.8 1718.6 1897.6 2097.1 2319.7
2510.4 2596.1 2547.7 2367.4 1994.7 1408.8 950 730.9 577.6 448.2
342.9 251.1 176.8 124.1 88.9 34.9 0
982.7 1008.4 1030.4 1039.3 1029.7 1000.9 948.6 903.1 894.2 914.8
956.8 1019 1095.1 1194 1317.1 1461.8 1620.8 1787.6 1971.2 2189.2
2429.3 2627.4 2707.4 2636.3 2387.3 1860.2 1202.6 783.6 602.9 488
390.5 312.6 239.7 171.4 109.5 47.7 0
982.7 1005.9 1031.5 1052.1 1059.9 1054.2 1029.7 991.3 962.1 959.6
982.7 1030.4 1096.9 1180.1 1285.1 1415.3 1568.5 1738.9 1916.4 2108.8
2347.5 2610.3 2831.6 2938.6 2881.4 2587.9 1926.4 1140 634.2 428.2
326.2 244.7 183.2 126.3 77.2 32 0
982.7 1005.5 1032.5 1061.7 1085.5 1101.9 1107.9 1101.5 1085.2 1074.9
1086.2 1121.1 1173.7 1241.7 1333.4 1453.7 1599.5 1767.4 1954.8 2154.7
2356.4 2586.5 2862.9 3185.1 3459.3 3543.3 3318.5 2575.1 1560 772.2
385.2 239 155.8 95 54.4 21 0
982.7 1002 1030.4 1065.6 1100.8 1133.9 1170.2 1205.8 1235.3 1261.2
1290.8 1326.3 1373.6 1439.1 1530.5 1653.2 1807.2 1985 2181.4 2386.3
2584 2780.3 2998 3300 3763.8 4343.6 4778.2 4758.3 4044.8 2939.7
1717.9 790.3 319 161.1 71.5 20.6 0
982.7 999.1 1024.7 1060.3 1099.8 1144.9 1198.3 1259.5 1328.1 1404.6
1495.3 1596.3 1701.9 1816.5 1950.5 2115.9 2305.5 2509 2713.5 2903.8
3085.2 3255.9 3422.4 3598.8 3849.5 4274.6 4949.6 5605.9 5591.6 4804.9
3351.6 1589.2 502.2 191 88.9 29.2 0
982.7 994.5 1019 1052.1 1091.9 1139.2 1195.1 1259.1 1328.1 1410.3
1507 1616.6 1734.7 1868.7 2033.4 2238.3 2481.9 2759.4 3020.4 3265.9
3496 3703.7 3886.5 4081.8 4334.7 4749.4 5406.7 6083.9 6263.9 5665.6
3985.4 1597 425 164.3 72.9 21.7 0
982.7 993.4 1016.5 1048.2 1085.2 1127.5 1180.9 1241.3 1308.9 1386.1
1476.8 1578.2 1685.9 1806.1 1952 2134.8 2354.6 2595.8 2838 3070.2
3292.9 3503.4 3702.6 3911.1 4182.4 4589.3 5285 5894.7 6037.3 5483.9
4017.4 1686.6 446 165.7 65.1 18.1 0
982.7 989.9 1009.8 1038.2 1071.3 1109.4 1156.3 1209.3 1266.2 1331.3
1405.6 1488.2 1571 1660.7 1769.2 1903.2 2067.6 2250 2436.1 2621
2802.4 2970.6 3130 3303.6 3544 3943.4 4533.9 5031.8 5004.4 4444.9
3265.5 1376.5 366 139.4 53.7 13.9 0
982.7 988.1 1004.1 1028.3 1056 1087.7 1126.1 1166.6 1207.9 1252
1301.4 1353 1400 1440.5 1483.9 1538 1608.4 1693.4 1785.9 1885.1
1989.3 2094.2 2199.2 2325.4 2523.5 2893.1 3406.7 3728.9 3494.9 2923.7
2075.4 870.7 240.1 94.6 40.5 12.1 0
982.7 981 987.4 999.5 1011.9 1024.7 1035 1036.8 1024 993.4
945.4 881.4 803.8 722.4 642.7 579 532.5 502.9 492.6 499
522.5 548.8 559.1 547.7 523.2 483.7 409.4 309.8 236.5 191.4
152.9 119.9 91.4 65.1 40.2 14.9 0
982.7 971.4 966 962.1 956.1 942.2 912 862.2 791.7 717.8
655.5 606.1 568.7 537.8 513.2 495.8 482.3 473.1 466.3 460.6
449.2 430.4 404.4 371.3 330.4 289.9 258.2 231.9 205.9 179.6
152.9 127 99.9 70.4 42.3 14.2 0
982.7 961.4 943.6 922.3 894.5 852.2 797.1 743 698.6 662.3
631 603.6 579.8 557 534.6 513.6 496.5 482.3 469.1 452.8
430.4 402.3 376 354.6 334.3 310.5 283.8 256.4 232.3 207.7
177.1 147.3 115.6 83.6 48.7 22.4 0
982.7 951.8 919.4 882.1 836.9 786.4 747.6 722.7 702.5 680.4
655.5 629.9 604.7 580.1 554.5 526.8 499.4 475.5 455.6 437.5
421.5 407.6 395.5 381.6 361 330.4 300.5 276.4 252.5 227.6
201.7 173.2 143 109.5 72.6 38.8 0
982.7 948.6 902.4 852.2 801.7 762.2 743.4 736.3 726.7 708.9
684 653.4 621.4 590.1 557.7 522.8 488.3 458.5 436.8 422.9
410.8 400.9 391.6 366.7 335.4 320.5 304.5 287.4 266.8 244.7
220.5 196.7 171.1 135.5 102.4 58.7 0
982.7 941.8 886.7 829.4 782.1 756.5 752.6 756.2 752.3 733.8
704.6 669.4 628.5 593.3 554.9 522.1 494.4 465.2 438.6 415.1
396.9 384.8 362.1 334 321.9 307 290.9 274.2 256.4 236.9
215.5 198.5 170.4 139.8 106 60.8 0
982.7 937.2 875.3 814.2 772.5 756.9 762.2 770.8 768.3 750.5
718.1 676.5 630.6 583.3 543.1 523.2 499.7 464.5 423.6 393
373.5 361.7 334.3 318 304.5 289.2 272.5 254.7 235.5 215.5
196 181.4 151.9 121.3 91.4 55.8 0
982.7 934.7 864.7 804.2 767.2 757.2 766.8 777.2 776.4 758.7
725.6 682.2 631.7 576.6 529.3 506.8 474.8 431.8 394.1 371
354.6 342.5 318.7 306.2 291.3 276.4 258.9 241.5 223 203.4
187.4 192.1 141.9 104.9 77.5 32.4 0
982.7 937.6 868.9 806.3 768.6 758 766.5 778.6 778.6 760.8
727.7 684.3 634.2 578.7 530 507.9 475.5 431.4 395.2 371
353.2 342.9 317.3 305.2 290.6 276.4 259.6 241.9 224.1 203.4
185 174.3 132 104.9 80 46.2 0
